KCI/KBI 1300 series

Absolute rotary encoders without integral bearing

  • High axial tolerance of up to Â±0.5 mm
  • Hollow through shaft with Ã˜ 25 mm
  • Robust inductive scanning
  • Positioning accuracy of down to Â±90"
  • 524 288 positions/rev.
  • Multiturn functionality for up to 65 536 revolutions
  • Maximum operating temperature: 115 °C
  • Interface: EnDat
  • Housing diameter ≈ 59 mm

Robust design

The rotor unit is screw-fastened or press-fitted for direct coupling. This rigid design permits high vibrational loads of up to 400 m/s² on the stator and 600 m/s² on the rotor. The robust inductive scanning method is also particularly resistant to contamination and magnetic fields.

Functional safety

Rotary encoders of this series are available with functional safety and a functionally safe mechanical connection. Once integrated into an application with up to SIL 3 safety, they minimize malfunctions and facilitate the safe operation of machines and systems.

Wide range of applications

For a wide variety of applications, this series offers the right encoder, including a multiturn version with a battery-buffered revolution counter for up to 65 536 revolutions or a version with external temperature sensor support.

Compact design

The rotary encoders of this series feature high ruggedness and reliability in a compact design. Their small footprint makes them ideal for tight installation spaces.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

The KCI 1300: small and light for compact robot motors

Product variants

The KCI/KBI 1300 series consists of a scanning unit and a circular scale. For more information, please contact our Sales department via phone, e-mail, or our contact form.

Are you looking for other solutions for your industry? Then visit our industry overview

Scanning units

Circular scales