Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

RON 200 series

Incremental angle encoders with a compact design

  • System accuracy of ±2.5” / ±5”
  • Integrated stator coupling
  • Hollow through shaft with ∅ 20 mm­
  • Signal periods per revolution: up to 180 000 with integrated interpolation
  • Interfaces: TTL, 1 VPP
An RON 200 angle encoder with a hollow shaft, a round housing, and a quadradic mounting flange with four mounting holes.

Integrated stator coupling

The RON 200 series angle encoders feature an integrated stator coupling that easily connects the measured shaft directly to the shaft of the angle encoder. 

High accuracy

Thanks to their high line count of 18,000 lines, the RON 200 series angle encoders can transmit either sinusoidal output signals or square-wave signals additionally interpolated within the encoder.

 

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview.