ROD 1000 series

Incremental rotary encoders with integral bearing

  • Synchro flange
  • Solid shaft for separate shaft coupling
  • Positioning accuracy of down to Â±18"
  • Max. operating temperature: 100 °C
  • Interfaces: 1 VPP, TTL, and HTLs
  • Housing diameter ≈ 35 mm

Compensatory rotor coupling

A metal bellows is used to couple the rotary encoder. This coupling compensates for axial movements, radial misalignment, and angular offset, thereby preventing loads on the rotary encoder's bearing and a reduction in service life.

Versatile mounting

The ROD 1000 rotary encoders can be mounted in different ways. Based on the given requirements, mounting can be performed with fixing clamps and a synchro flange or via a front-face fastening thread and an adapter flange.

Compact design

The rotary encoders of this series feature high ruggedness and reliability in a compact design with an outer diameter of just 35 mm. Their small footprint makes them ideal for very tight installation spaces.

Wide variety of interfaces

The rotary encoders of the ROD 1000 series are available with various interfaces, allowing them to be connected directly to most subsequent electronics. Neither an adapter nor a signal converter is necessary.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.