Letzte Aktualisierung: April 21 2026 23:36:37.

MHS 1010 HA High Accuracy
Multi head solution for modulare angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MHS 1010 HA High Accuracy
Multi head solution for modulare angle encoder
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design: Robust housing with
connectors on both sides
Design of the scanning Miniaturized, cable
head: outlet tangential right,
free cable end,
pluggable connector with
electronics on cable via
M23-connector, output
M23
Design of the scanning Miniaturized, cable
head 2: outlet tangential right,
free cable end,
pluggable connector with
electronics on cable via
M23-connector, output
M23
Line count: 720
Number of signal periods: 2880
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Max. scanning frequency: 20.00 kHz
Power supply: 9 V ... 36 V DC
Electrical connection 3: 27S12
Pin configuration 3: D1164659
Cable length: 3.00 m
Included part and Connector included
packaging: separately
ID number
ID number
1199409-97
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design
Design
Robust housing with connectors on both sides
Design of the scanning Miniaturized, cable
head
head
outlet tangential right, free cable end, pluggable connector with electronics on cable via M23-connector, output M23
Design of the scanning Miniaturized, cable
head 2
head 2
outlet tangential right, free cable end, pluggable connector with electronics on cable via M23-connector, output M23
Line count
Line count
720
Number of signal periods
Number of signal periods
2880
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
9 V ... 36 V DC
Electrical connection 3
Electrical connection 3
27S12
Pin configuration 3
Pin configuration 3
D1164659
Cable length
Cable length
3.00 m
Included part and Connector included
packaging
packaging
separately
SCIP ID
SCIP ID
f2324162-63db-422f-91f9-b808c413480b
Downloads / CAD / Mounting / Documentation