Letzte Aktualisierung: April 21 2026 23:36:37.

Connecting cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
for touch probe connection Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 3.00 m
Encoder side: D-sub connector, 3-row,
with locking screws,
female, 15-pin
Side of subsequent electronic: free cable end
ID number
ID number
1217425-03
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
3.00 m
Encoder side
Encoder side
D-sub connector, 3-row, with locking screws, female, 15-pin
Side of subsequent electronic
Side of subsequent electronic
free cable end
Downloads / CAD / Mounting / Documentation