Letzte Aktualisierung: April 20 2026 23:40:20.

TTR ERM 209
Scale drum for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 209
Scale drum for an incremental built-in encoder with magnetoresistive scanning
Line count: 1230
Grating period: 395.000 µm
Reference mark: 1 reference mark
Geometry of drum: Outside Ø 154.65 mm,
inside Ø 118 mm, hole
circle Ø 135 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed: 7000
Special characteristics, rotational encoders: none
ID number
ID number
353986-01
Line count
Line count
1230
Grating period
Grating period
395.000 µm
Reference mark
Reference mark
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 154.65 mm, inside Ø 118 mm, hole circle Ø 135 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
7000
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation