Letzte Aktualisierung: April 21 2026 23:36:37.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 2x2x0.14+4x0.5
Cable length: 1.00 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent Connector, M.D. ribbon,
electronic: male, 20-pin
Special characteristics,special assignment
connecting cable: Mitsubishi + V on pin
20+19
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 2x2x0.14+4x0.5
Cable length: 1.00 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent Connector, M.D. ribbon,
electronic: male, 20-pin
Special characteristics,special assignment
connecting cable: Mitsubishi + V on pin
20+19
ID number
ID number
367958-01
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
2x2x0.14+4x0.5
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Connector M23, female, 17-pin
Side of subsequent Connector, M.D. ribbon,
electronic
electronic
male, 20-pin
Special characteristics,special assignment
connecting cable
connecting cable
Mitsubishi + V on pin 20+19
SCIP ID
SCIP ID
7bdfe616-c4b0-47f7-8068-b5fc69be9d18