Letzte Aktualisierung: April 21 2026 23:36:37.
Adapter cable
Coupling, female 9-pin D-sub connector, 2-row, with locking screws, female, 15-p
in
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Coupling, female 9-pin D-sub connector, 2-row, with locking screws, female, 15-p
in
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+2x1.0
Number of shields: 4
Cable length: 8.00 m
Special characteristics,11µA assignment
connecting cable: (6U);internal shield on
pin 13
Coupling, female 9-pin D-sub connector, 2-row, with locking screws, female, 15-p
in
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+2x1.0
Number of shields: 4
Cable length: 8.00 m
Special characteristics,11µA assignment
connecting cable: (6U);internal shield on
pin 13
ID number
ID number
368172-08
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
3x2x0.14+2x1.0
Number of shields
Number of shields
4
Cable length
Cable length
8.00 m
Special characteristics,11µA assignment
connecting cable
connecting cable
(6U);internal shield on pin 13
SCIP ID
SCIP ID
5a2df675-ef94-414c-9e71-084ff0059429