Letzte Aktualisierung: April 20 2026 23:40:20.

MSB ERA 7400C
Scale tape for incremental built-in encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSB ERA 7400C
Scale tape for incremental built-in encoder
without integral bearing Line count: 45000
Scale tape version: internal, scale tape
non-shortened
Mating diameter: 573.200 mm
Diameter tolerance, upper value: +0.029 mm
Diameter tolerance, lower value: -0.000 mm
Nominal increment of coded reference marks,
reference marks: nominal increment = 1000
grating periods
Grating period: 40.0 µm
Operating temperature: -10/+50 °C
Maximum rotational speed: 250 1/min
Protection rating: IP00 (EN60529)
Special characteristics,rotational encoders:
ID number
ID number
620193-10
without integral bearing Line count
without integral bearing Line count
45000
Scale tape version
Scale tape version
internal, scale tape non-shortened
Mating diameter
Mating diameter
573.200 mm
Diameter tolerance, upper value
Diameter tolerance, upper value
+0.029 mm
Diameter tolerance, lower value
Diameter tolerance, lower value
-0.000 mm
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 1000 grating periods
Grating period
Grating period
40.0 µm
Operating temperature
Operating temperature
-10/+50 °C
Maximum rotational speed
Maximum rotational speed
250 1/min
Protection rating
Protection rating
IP00 (EN60529)
Special characteristics,rotational encoders
Special characteristics,rotational encoders
Downloads / CAD / Mounting / Documentation