Letzte Aktualisierung: April 20 2026 23:40:20.

AK ERA 7480
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 7480
Scanning head for incremental modular angle encoder without integral bearing
Diameter range: 1000 - 2000 mm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 350.00 kHz
Reference mark: analog
Operating temperature: -10/+80 °C
Power supply: 5 V (+-10 %)
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D549380
Protection rating: IP40 (EN60529)
Cable length: 3.00 m
ID number
ID number
672531-02
Diameter range
Diameter range
1000 - 2000 mm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Operating temperature
Operating temperature
-10/+80 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
Protection rating
Protection rating
IP40 (EN60529)
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
f99e5949-d471-49dd-af31-0492e581d708
Downloads / CAD / Mounting / Documentation