Letzte Aktualisierung: April 21 2026 23:36:37.

TS 260
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 260
Workpiece touch probe
Repeatability: 1.00 µm
Output signal: Square-wave signals, HTL
levels
Power supply: 10-30
Electrical connection: Flange socket M12, male,
8-pin
Cable type: w/o cable
Cable outlet: radial
Stylus geometry: TK06
Set of 2x T404 (L=40 mm,
ball Ø 4 mm, with rated
break point)
Tool holder: S33
DIN 6535, HB 14
Axial deflection force: 8.0 N
Housing material: Steel, stainless
(1.4104)
Special characteristics, touch probes: Display-LEDs
ID number
ID number
738283-03
Repeatability
Repeatability
1.00 µm
Output signal
Output signal
Square-wave signals, HTL levels
Power supply
Power supply
10-30
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Cable type
Cable type
w/o cable
Cable outlet
Cable outlet
radial
Stylus geometry
Stylus geometry
TK06 Set of 2x T404 (L=40 mm, ball Ø 4 mm, with rated break point)
Tool holder
Tool holder
S33 DIN 6535, HB 14
Axial deflection force
Axial deflection force
8.0 N
Housing material
Housing material
Steel, stainless (1.4104)
Special characteristics, touch probes
Special characteristics, touch probes
Display-LEDs
SCIP ID
SCIP ID
45b7c90e-b72e-4e44-86d0-e23285573940
Downloads / CAD / Mounting / Documentation