GAGE-CHEK Wedge

PC software for transferring data from digital readouts

  • Step-by-step connection wizard for fast and easy setup
  • Efficient data collection from up to four readouts at the same time
  • PC connectivity via Ethernet (REST/HTTP) or RS-232
  • Context-sensitive display with intuitive GUI elements
  • Free two-month trial license

Easy connectivity

Connect up to four readouts via Ethernet or RS-232. This software supports the GAGE-CHEK 2000 and other compatible readouts, delivering maximum data-gathering versatility.

Intuitive operation

A connection wizard guides you throughout the setup process. Context-sensitive GUI elements provide intuitive user guidance by showing only those functions that are available. 

Versatile data processing

Transfer data directly to Excel, text fields, or the cursor. It's ideal for SAP, measurement logs, or statistical analysis, making downstream data processing and evaluation easy.

Remote commands and status queries

Control your connected readouts from the convenience of a PC. Position or reference-mark queries are displayed instantaneously, thus saving time and optimizing your processes.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative