Letzte Aktualisierung: April 08 2026 23:30:39.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.14
Cable length: 1.00 m
Encoder side: Connector ultra-lock,
female 12-pin
Side of subsequent Coupling with central
electronic: fastening, flange and
vibrations O-ring,
M23-SpeedTEC, male, 17-pin
ID number
ID number
1034884-01
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.14
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Connector ultra-lock, female 12-pin
Side of subsequent Coupling with central
electronic
electronic
fastening, flange and vibrations O-ring, M23-SpeedTEC, male, 17-pin
Downloads / CAD / Mounting / Documentation