Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 1.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent Coupling with central
electronic: fastening, M23-SpeedTEC,
with vibration O-ring,
male, 17-pin
ID number
ID number
1035150-01
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent Coupling with central
electronic
electronic
fastening, M23-SpeedTEC, with vibration O-ring, male, 17-pin
SCIP ID
SCIP ID
314f92a5-e199-4f9d-98d0-189f727f1338
Downloads / CAD / Mounting / Documentation