Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2xAWG28+4x0.14
Cable length: 3.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent Connector, M.D. ribbon,
electronic: male, 26-pin
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2xAWG28+4x0.14
Cable length: 3.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent Connector, M.D. ribbon,
electronic: male, 26-pin
ID number
ID number
1073316-03
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2xAWG28+4x0.14
Cable length
Cable length
3.00 m
Encoder side
Encoder side
D-sub connector, 2-row, without locking screws, female, 15-pin
Side of subsequent Connector, M.D. ribbon,
electronic
electronic
male, 26-pin
SCIP ID
SCIP ID
68e85007-27db-431e-8dbc-a207e891520d