Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 16.6 mm
Cable design: 4x0.09+2x0.24+2x1+1x4+3x4
Cable length: 15.00 m
Encoder side: Hybrid connector
M23-SpeedTEC, female, 5x
power, 2x signal, 6x
communication
Side of subsequent electronic: Cable cut to length
Please refer also to the general electrical
information in our brochures.
for encoder connection
Cable type: PUR Ø 16.6 mm
Cable design: 4x0.09+2x0.24+2x1+1x4+3x4
Cable length: 15.00 m
Encoder side: Hybrid connector
M23-SpeedTEC, female, 5x
power, 2x signal, 6x
communication
Side of subsequent electronic: Cable cut to length
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1076352-15
Cable type
Cable type
PUR Ø 16.6 mm
Cable design
Cable design
4x0.09+2x0.24+2x1+1x4+3x4
Cable length
Cable length
15.00 m
Encoder side
Encoder side
Hybrid connector M23-SpeedTEC, female, 5x power, 2x signal, 6x communication
Side of subsequent electronic
Side of subsequent electronic
Cable cut to length
Please refer also to the general electrical
information in our brochures.