Letzte Aktualisierung: April 09 2026 23:29:38.

Connecting cable
for encoder connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
for encoder connection
Cable type: Single wires with 1-fold
braiding, tin-plated
Cable design: 7x2x0.05
Cable length: 5.00 m
Encoder side: D-sub connector, metal
housing, 2-row, with
locking screws, female,
15-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, female,
15-pin
Color: without color
ID number
ID number
1085542-05
Cable type
Cable type
Single wires with 1-fold braiding, tin-plated
Cable design
Cable design
7x2x0.05
Cable length
Cable length
5.00 m
Encoder side
Encoder side
D-sub connector, metal housing, 2-row, with locking screws, female, 15-pin
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with locking screws, female, 15-pin
Color
Color
without color
SCIP ID
SCIP ID
a8c59c4c-ec1f-49d6-8905-21b80c71d6fb
Downloads / CAD / Mounting / Documentation