Letzte Aktualisierung: April 08 2026 23:30:39.

Connecting cable
D-sub connector, 2-row, with locking screws, female, 9-pin D-sub connector, 2-ro
w, with locking screws, male, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, female, 9-pin D-sub connector, 2-ro
w, with locking screws, male, 15-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 7x2x0.14
Cable length: 20.00 m
ID number
ID number
1090325-20
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
7x2x0.14
Cable length
Cable length
20.00 m
Downloads / CAD / Mounting / Documentation