Letzte Aktualisierung: April 08 2026 23:30:39.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17+1x2x0.24
Cable length: 12.50 m
Encoder side: Connector M12, female
8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
6-pin
Color: green
for different connector connection
Cable type: PUR Ø 6.8 mm
Cable design: 2x2x0.17+1x2x0.24
Cable length: 12.50 m
Encoder side: Connector M12, female
8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
6-pin
Color: green
ID number
ID number
1093042-UG
Cable type
Cable type
PUR Ø 6.8 mm
Cable design
Cable design
2x2x0.17+1x2x0.24
Cable length
Cable length
12.50 m
Encoder side
Encoder side
Connector M12, female 8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic
electronic
with metal housing, IP20, 6-pin
Color
Color
green
Downloads / CAD / Mounting / Documentation
Brochure
CAD
CAD Download