Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 0.30 m
Encoder side: Connector M23, female,
12-pin
Side of subsequent Coupling M16 IP67, male,
electronic: 12-pin
ID number
ID number
1099553-N3
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
0.30 m
Encoder side
Encoder side
Connector M23, female, 12-pin
Side of subsequent Coupling M16 IP67, male,
electronic
electronic
12-pin
SCIP ID
SCIP ID
bd8643b5-9e8a-465f-b32d-5a6b0da39e39
Downloads / CAD / Mounting / Documentation