Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for touch probe connection Cable type: PUR with armor Ø 10.0 mm
Cable design: 1x4x0.16+4x0.34
Cable length: 2.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent Connector, male, 7-pin
electronic: with armor
for touch probe connection Cable type: PUR with armor Ø 10.0 mm
Cable design: 1x4x0.16+4x0.34
Cable length: 2.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent Connector, male, 7-pin
electronic: with armor
ID number
ID number
1099975-02
for touch probe connection Cable type
for touch probe connection Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
1x4x0.16+4x0.34
Cable length
Cable length
2.00 m
Encoder side
Encoder side
Connector M12, female, 8-pin
Side of subsequent Connector, male, 7-pin
electronic
electronic
with armor
SCIP ID
SCIP ID
3f82f18b-ce46-4ffb-b2f5-3148dbe9bd36
Downloads / CAD / Mounting / Documentation
Brochure
CAD
CAD Download