Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PVC Ø 5.0 mm
Cable design: 3x2x0.05+2x0.5
Cable length: 0.30 m
1.0 feet
Encoder side: D-sub connector, metal
housing, 2-row, without
locking screws, female,
9-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
9-pin
Special characteristics,A003: resistors built into
connecting cable: connector
Company identification: HC
for different connector connection
Cable type: PVC Ø 5.0 mm
Cable design: 3x2x0.05+2x0.5
Cable length: 0.30 m
1.0 feet
Encoder side: D-sub connector, metal
housing, 2-row, without
locking screws, female,
9-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
9-pin
Special characteristics,A003: resistors built into
connecting cable: connector
Company identification: HC
ID number
ID number
1106891-01
Cable type
Cable type
PVC Ø 5.0 mm
Cable design
Cable design
3x2x0.05+2x0.5
Cable length
Cable length
0.30 m 1.0 feet
Encoder side
Encoder side
D-sub connector, metal housing, 2-row, without locking screws, female, 9-pin
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with locking screws, male, 9-pin
Special characteristics,A003
Special characteristics,A003
resistors built into
connecting cable
connecting cable
connector
Company identification
Company identification
HC