Letzte Aktualisierung: April 09 2026 23:29:38.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 3.7 mm
Cable design 1: 1x4x0.06 mm²+4x0.06 mm²
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Combo female housing,
2-row, female, 12+4-pin
Electrical connection 1: Angle flange socket, M23
SpeedTEC, blue
chromated, bolt circle
diameter 32 mm, w/o
vibration O-ring, male,
9-pin for SpeedTEC
connector
Pin configuration 1: D745739
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 3.7 mm cable with
through wires / L= 10 mm
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length of additional cable: 0.20 m
Operating temperature range conditional: -20/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 3.7 mm
Cable design 1: 1x4x0.06 mm²+4x0.06 mm²
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Combo female housing,
2-row, female, 12+4-pin
Electrical connection 1: Angle flange socket, M23
SpeedTEC, blue
chromated, bolt circle
diameter 32 mm, w/o
vibration O-ring, male,
9-pin for SpeedTEC
connector
Pin configuration 1: D745739
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 3.7 mm cable with
through wires / L= 10 mm
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length of additional cable: 0.20 m
Operating temperature range conditional: -20/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1108075-03
Cable type 1
Cable type 1
EPG Ø 3.7 mm
Cable design 1
Cable design 1
1x4x0.06 mm²+4x0.06 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.30 m
Electrical connection 2
Electrical connection 2
Combo female housing, 2-row, female, 12+4-pin
Electrical connection 1
Electrical connection 1
Angle flange socket, M23 SpeedTEC, blue chromated, bolt circle diameter 32 mm, w/o vibration O-ring, male, 9-pin for SpeedTEC connector
Pin configuration 1
Pin configuration 1
D745739
Electrical connection 5
Electrical connection 5
free cable end
Pin configuration 2
Pin configuration 2
D1275969
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 6.1 mm on Ø 3.7 mm cable with through wires / L= 10 mm
Cable composition 2
Cable composition 2
TPE wire 2x0.16 mm² in heat shrink tube
Length of additional cable
Length of additional cable
0.20 m
Operating temperature range conditional
Operating temperature range conditional
-20/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.