Letzte Aktualisierung: April 16 2026 23:39:34.

ROC 2510
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 2510
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: ± 2.5''
Data interface: EnDat22
Positions per revolution: 268435456
Power supply: 3.6 V ... 14 V
Shaft: Solid shaft, diameter 10
mm, length 20 mm
Flange version: Rectangular flange with 80
mm centering collar,
aluminum
Protection rating: IP64 (EN60529)
Cable length: 1.00 m
Cable type: PUR Ø 6.0 mm
Electrical connection: Coupling M12, male, 8-pin
Connecting direction: Cable outlet for axial and
radial use
Pin configuration: D532351
ID number
ID number
1110414-01
System accuracy
System accuracy
± 2.5''
Data interface
Data interface
EnDat22
Positions per revolution
Positions per revolution
268435456
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Solid shaft, diameter 10 mm, length 20 mm
Flange version
Flange version
Rectangular flange with 80 mm centering collar, aluminum
Protection rating
Protection rating
IP64 (EN60529)
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Pin configuration
Pin configuration
D532351
SCIP ID
SCIP ID
481f5feb-7a61-4305-a6fb-c4203dd1b045
Downloads / CAD / Mounting / Documentation