Letzte Aktualisierung: April 09 2026 23:29:38.

TS 150
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 150
Workpiece touch probe
Repeatability: 1.00 µm
Output signal:
Electrical connection: PCBA contact strip,
female, 2-pin
Cable type: w/o cable
Stylus geometry: T403
L=40 mm, ball Ø 3 mm
Axial deflection force: 3.0 N
Housing material: Steel, stainless
(1.4104)
ID number
ID number
1110574-51
Repeatability
Repeatability
1.00 µm
Output signal
Output signal
Electrical connection
Electrical connection
PCBA contact strip, female, 2-pin
Cable type
Cable type
w/o cable
Stylus geometry
Stylus geometry
T403 L=40 mm, ball Ø 3 mm
Axial deflection force
Axial deflection force
3.0 N
Housing material
Housing material
Steel, stainless (1.4104)
SCIP ID
SCIP ID
9b911a39-8261-489b-bf70-c82d2a420307
Downloads / CAD / Mounting / Documentation