Letzte Aktualisierung: April 08 2026 23:30:39.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 3.7 mm
Cable design: 1x4x0.06 mm²+4x0.06 mm²
Cable length: 6.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
for different connector connection
Cable type: PUR Ø 3.7 mm
Cable design: 1x4x0.06 mm²+4x0.06 mm²
Cable length: 6.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
ID number
ID number
1118865-06
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
1x4x0.06 mm²+4x0.06 mm²
Cable length
Cable length
6.00 m
Encoder side
Encoder side
Connector M12, female, 8-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 15-pin
SCIP ID
SCIP ID
66b23151-5543-41c5-b25b-b6c13dc7dadb