Letzte Aktualisierung: April 09 2026 23:29:38.
Output cable
Female housing, 1-row, 8-pin Coupling M12, male, 8-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Female housing, 1-row, 8-pin Coupling M12, male, 8-pin
Cable type: PUR Ø 3.7 mm
Cable design: 1x4x0.06 mm²+4x0.06 mm²
Cable length: 3.00 m
Female housing, 1-row, 8-pin Coupling M12, male, 8-pin
Cable type: PUR Ø 3.7 mm
Cable design: 1x4x0.06 mm²+4x0.06 mm²
Cable length: 3.00 m
ID number
ID number
1128064-03
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
1x4x0.06 mm²+4x0.06 mm²
Cable length
Cable length
3.00 m