Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Female housing, 1-row, 12-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 12-pin
Coupling M23, male, 12-pin Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Cable length: 3.00 m
ID number
ID number
1134567-03
Coupling M23, male, 12-pin Cable type
Coupling M23, male, 12-pin Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
fe694b6a-d12b-4c2b-8688-13989dc950bd
Downloads / CAD / Mounting / Documentation