Letzte Aktualisierung: April 12 2026 23:41:59.

AK ERM 2429
Scanning head for incremental angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 2429
Scanning head for incremental angle encoder with magnetoresistive scanning
Line count: 1024
Grating period: 395.0 µm
Drum outside diameter: 128.75 mm
Form of scanning head: mechanically compatible
with AK ERM 1xx
Output signal: TTL
Max. scanning frequency: 350.00 kHz
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reference mark: 90°
Power supply: 5 V (+-10 %)
Protection rating: IP67 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet axial
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
ID number
ID number
1144012-01
Line count
Line count
1024
Grating period
Grating period
395.0 µm
Drum outside diameter
Drum outside diameter
128.75 mm
Form of scanning head
Form of scanning head
mechanically compatible with AK ERM 1xx
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
350.00 kHz
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet axial
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
9388bf57-2139-4933-9aca-155eadf191b0
Downloads / CAD / Mounting / Documentation