Letzte Aktualisierung: April 16 2026 23:39:34.

TTR ERM 2400
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2400
Scale drum with centering collar for an incremental built-in encoder with magnet
oresistive scanning
Line count: 2048
Grating period: 395.0 µm
Graduation accuracy: ± 5.0''
Nominal increment of
reference marks: 1 reference mark
Geometry of drum: Outside Ø 257.5 mm,
inside Ø 220 mm, hole
circle Ø 235 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:6000 min-1
Special characteristics,
rotational encoders: none
ID number
ID number
1144140-08
Line count
Line count
2048
Grating period
Grating period
395.0 µm
Graduation accuracy
Graduation accuracy
± 5.0''
Nominal increment of
reference marks
reference marks
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 257.5 mm, inside Ø 220 mm, hole circle Ø 235 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
6000 min-1
Special characteristics,
rotational encoders
rotational encoders
none
Downloads / CAD / Mounting / Documentation