Letzte Aktualisierung: April 09 2026 23:29:38.

AK ECM 2410
Scanning head for absolute angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECM 2410
Scanning head for absolute angle encoder with magnetoresistive scanning
Drum outside diameter: 213.24 mm
Positions per revolution: 16777216 (24 bit)
Interface: EnDat 2.2
Ordering designation: EnDat22
Connecting direction: Cable outlet tangential
(right)
Power supply: 3.6 V ... 14 V
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Protection rating: IP67 (EN60529)
Safety design: Functional safety
ID number
ID number
1144241-01
Drum outside diameter
Drum outside diameter
213.24 mm
Positions per revolution
Positions per revolution
16777216 (24 bit)
Interface
Interface
EnDat 2.2
Ordering designation
Ordering designation
EnDat22
Connecting direction
Connecting direction
Cable outlet tangential (right)
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Protection rating
Protection rating
IP67 (EN60529)
Safety design
Safety design
Functional safety
SCIP ID
SCIP ID
954ae1aa-40ec-4d49-8004-7d6deef702b1
Downloads / CAD / Mounting / Documentation