Letzte Aktualisierung: April 09 2026 23:29:38.

AK ECM 2490F
Scanning head for absolute angle encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ECM 2490F
Scanning head for absolute angle encoder with magnetoresistive scanning
Drum outside diameter: 150.88 mm
Positions per revolution: 16777216 (24 bit)
Interface: Fanuc Serial Interface
ai with a Interface
Ordering designation: Fanuc05
Connecting direction: Cable outlet tangential
(right)
Power supply: 3.6 V ... 14 V
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Protection rating: IP67 (EN60529)
ID number
ID number
1144244-05
Drum outside diameter
Drum outside diameter
150.88 mm
Positions per revolution
Positions per revolution
16777216 (24 bit)
Interface
Interface
Fanuc Serial Interface ai with a Interface
Ordering designation
Ordering designation
Fanuc05
Connecting direction
Connecting direction
Cable outlet tangential (right)
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Protection rating
Protection rating
IP67 (EN60529)
SCIP ID
SCIP ID
e09b75fa-1be1-4cd1-aa86-4f8a895320a5
Downloads / CAD / Mounting / Documentation