Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for touch probe connection Cable type: PUR Ø 6.8 mm
Cable design: 4x2x0.17
Cable length: 15.00 m
Encoder side: Connector M12, female,
8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic: with metal housing, IP20,
8-pin
ID number
ID number
1156708-15
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 6.8 mm
Cable design
Cable design
4x2x0.17
Cable length
Cable length
15.00 m
Encoder side
Encoder side
Connector M12, female, 8-pin
Side of subsequent Ethernet connector (RJ-45)
electronic
electronic
with metal housing, IP20, 8-pin
SCIP ID
SCIP ID
89a48c1f-9e99-409c-84ef-b5dbe136666b
Downloads / CAD / Mounting / Documentation