Letzte Aktualisierung: April 16 2026 23:39:34.

LMK 2030 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2030 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: tangential right,
connector with electronics
on cable, output D-sub
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 1000 fold
Signal period: 3.000 µm
Max. scanning frequency:5.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
without locking screws,
male, 15-pin
Pin configuration: D1164661
Cable length: 4.50 m
Included part and special labeling on cable
packaging: and connector electronics
(Varian)
ID number
ID number
1165606-09
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
tangential right, connector with electronics on cable, output D-sub
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1000 fold
Signal period
Signal period
3.000 µm
Max. scanning frequency
Max. scanning frequency
5.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
4.50 m
Included part and special labeling on cable
packaging
packaging
and connector electronics (Varian)
SCIP ID
SCIP ID
04bd372a-223e-45a0-9764-0c8ce761b4c5
Downloads / CAD / Mounting / Documentation