Letzte Aktualisierung: April 09 2026 23:29:38.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, thick attachment
head: tabs mounting via M4,
cable outlet right
Line count: 1070
Number of signal periods: 267500
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 250 fold
Max. scanning frequency:10.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 1.00 m
Special characteristics,Edge separation >= 0.1 µs
scanning head: and preassembled grommet
on the cable
Included part and special cable marking,
packaging: packing label and
supplementary material
5300021
ID number
ID number
1165751-34
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, thick attachment
head
head
tabs mounting via M4, cable outlet right
Line count
Line count
1070
Number of signal periods
Number of signal periods
267500
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
250 fold
Max. scanning frequency
Max. scanning frequency
10.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
1.00 m
Special characteristics,Edge separation >= 0.1 µs
scanning head
scanning head
and preassembled grommet on the cable
Included part and special cable marking,
packaging
packaging
packing label and supplementary material 5300021
SCIP ID
SCIP ID
76326091-6893-4c17-8541-4613c927ab7b
Downloads / CAD / Mounting / Documentation