Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: EnDat01
Output code: Binary
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for
receding plane surface
(hole circle Ø72mm, M5)
Type of Coupling: 66A
Shaft: Tapered shaft 1 to 10,
functional diameter 9.25
mm, back-off thread M10
and M6
Type of Shaft: 65B
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Pin configuration: D288678
Connecting direction: Cable outlet for axial
and radial use
Cable length: 10.00 m
Included part: self-locking screw M5
x50 -8.8 DIN 6912
Please pay attention to the product documentation!
ID number
ID number
1171861-07
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for receding plane surface (hole circle Ø72mm, M5)
Type of Coupling
Type of Coupling
66A
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Type of Shaft
Type of Shaft
65B
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
10.00 m
Included part
Included part
self-locking screw M5 x50 -8.8 DIN 6912
Please pay attention to the product documentation!
SCIP ID
SCIP ID
d8779218-bebe-4a16-b365-7f0bf30ae415
Downloads / CAD / Mounting / Documentation