Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: EnDat01
Output code: Binary
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for
plane surface (hole
circle Ø 63 mm)
Type of Coupling: 14
Shaft: Blind hollow shaft with
clamping ring, diameter
12 mm, depth 24 mm,
sturdy version
Type of Shaft: 68R
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Coupling with central
fastening, M23-SpeedTEC,
with vibration O-ring,
male, 17-pin
Pin configuration: D288678
Connecting direction: Cable outlet for axial
and radial use
Cable length: 0.35 m
Please pay attention to the product documentation!
ID number
ID number
1171861-98
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm, sturdy version
Type of Shaft
Type of Shaft
68R
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Coupling with central fastening, M23-SpeedTEC, with vibration O-ring, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.35 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
fa7d75eb-01e6-47e6-9b3c-e310e3292801
Downloads / CAD / Mounting / Documentation