Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Female housing, 1-row, 9-pin Female housing, 1-row, 12-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Female housing, 1-row, 9-pin Female housing, 1-row, 12-pin
Cable type: PUR Ø 4.5 mm flexible
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Cable length: 0.20 m
Female housing, 1-row, 9-pin Female housing, 1-row, 12-pin
Cable type: PUR Ø 4.5 mm flexible
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Cable length: 0.20 m
ID number
ID number
1180602-N2
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable design
Cable design
4x2x0.05 mm²+1x0.05 mm²
Cable length
Cable length
0.20 m
SCIP ID
SCIP ID
0bb9dd1f-22a2-4fa4-b921-c99b3f5867cc