Letzte Aktualisierung: April 09 2026 23:29:38.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: PUR Ø 4.5 mm
Cable design 1: 3x2x0.19 mm²
Number of shields: 1
Cable length: 6.00 m
Electrical connection 2: Female housing, 2-row,
12-pin
Electrical connection 1: Cable cut to length
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 4.5 mm cable / L= 10
mm
Operating temperature range: -10/+80 °C
Operating temperature range conditional: -40/+80 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: PUR Ø 4.5 mm
Cable design 1: 3x2x0.19 mm²
Number of shields: 1
Cable length: 6.00 m
Electrical connection 2: Female housing, 2-row,
12-pin
Electrical connection 1: Cable cut to length
Color: black
Cable bushing 1: Crimp sleeve Ø 6.1 mm on
Ø 4.5 mm cable / L= 10
mm
Operating temperature range: -10/+80 °C
Operating temperature range conditional: -40/+80 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1180959-06
Cable type 1
Cable type 1
PUR Ø 4.5 mm
Cable design 1
Cable design 1
3x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
6.00 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 12-pin
Electrical connection 1
Electrical connection 1
Cable cut to length
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 6.1 mm on Ø 4.5 mm cable / L= 10 mm
Operating temperature range
Operating temperature range
-10/+80 °C
Operating temperature range conditional
Operating temperature range conditional
-40/+80 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
SCIP ID
SCIP ID
7950c4b0-f3bb-42d4-a750-741698e599a2
Downloads / CAD / Mounting / Documentation
Brochure
- Position Encoders for Servo Drives ID 208922-JH, Brochure Japanese
- Position Encoders for Servo Drives ID 208922-JH, Brochure Japanese
- Position Encoders for Servo Drives ID 208922-2R, Brochure English
- Position Encoders for Servo Drives ID 208922-1R, Brochure German
- Kabel und Steckverbinder, Brochure French
- Interfaces ID 1078628-13, Brochure German
- Interfaces ID 1078628-23, Brochure English
- Cables and Connectors ID 1206103-12, Brochure German
- Cables and Connectors ID 1206103-22, Brochure English
- Kabel und Steckverbinder, Brochure Japanese
- Interfaces ID 1078628-J3, Brochure Japanese