Letzte Aktualisierung: April 16 2026 23:39:34.

AK ERA 4280
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4280
Scanning head for incremental modular angle encoder without integral bearing
Diameter range: 52.65 mm
Grating period: 20.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 1000.00 kHz
Reference mark: Square-wave pulse
Power supply: 5 V (+-10 %)
Protection rating: IP40 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D1153295
Cable length: 3.00 m
Function display: on
ID number
ID number
1181311-04
Diameter range
Diameter range
52.65 mm
Grating period
Grating period
20.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Reference mark
Reference mark
Square-wave pulse
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D1153295
Cable length
Cable length
3.00 m
Function display
Function display
on
SCIP ID
SCIP ID
74f4fa56-ecbc-4087-b7cf-8f1f6de3ed84
Downloads / CAD / Mounting / Documentation