Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 16.6 mm
Cable design: 4x0.09+2x0.24+2x1+1x4+3x4
Cable length: 10.00 m
Encoder side: Hybrid connector
M23-SpeedTEC, female, 5x
power, 2x signal, 6x
communication
Side of subsequent electronic: Cable cut to length
Color: orange
Please refer also to the general electrical
information in our brochures.
for encoder connection
Cable type: PUR Ø 16.6 mm
Cable design: 4x0.09+2x0.24+2x1+1x4+3x4
Cable length: 10.00 m
Encoder side: Hybrid connector
M23-SpeedTEC, female, 5x
power, 2x signal, 6x
communication
Side of subsequent electronic: Cable cut to length
Color: orange
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1188099-10
Cable type
Cable type
PUR Ø 16.6 mm
Cable design
Cable design
4x0.09+2x0.24+2x1+1x4+3x4
Cable length
Cable length
10.00 m
Encoder side
Encoder side
Hybrid connector M23-SpeedTEC, female, 5x power, 2x signal, 6x communication
Side of subsequent electronic
Side of subsequent electronic
Cable cut to length
Color
Color
orange
Please refer also to the general electrical
information in our brochures.
SCIP ID
SCIP ID
e87d0341-cac8-4094-bdbb-d1a2dfabc5a3
Downloads / CAD / Mounting / Documentation
Brochure
- Cables and Connectors ID 1206103-12, Brochure German
- Cables and Connectors ID 1206103-22, Brochure English
- Kabel und Steckverbinder, Brochure Japanese
- Interfaces ID 1078628-J3, Brochure Japanese
- Position Encoders for Servo Drives ID 208922-2R, Brochure English
- Position Encoders for Servo Drives ID 208922-1R, Brochure German
- Interfaces ID 1078628-14, Brochure German
- Interfaces ID 1078628-24, Brochure English
- Kabel und Steckverbinder, Brochure French