Letzte Aktualisierung: April 16 2026 23:39:34.

MHS 1010 HA High Accuracy
Multi head solution for modulare angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MHS 1010 HA High Accuracy
Multi head solution for modulare angle encoder
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design: Robust housing with
connectors on both sides
Design of the scanning Miniaturized with
head: mounting thread M3,
cable outlet tangential
right, connector with
electronics on cable,
output M23
Design of the scanning Miniaturized with
head 2: mounting thread M3,
cable outlet tangential
right, connector with
electronics on cable,
output M23
Line count: 1800
Number of signal periods: 57600
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: 32 fold
Max. scanning frequency: 12.50 kHz
Power supply: 9 V ... 36 V DC
Electrical connection 3: 27S12
Pin configuration 3: D1164659
Cable length: 3.00 m
ID number
ID number
1199409-66
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design
Design
Robust housing with connectors on both sides
Design of the scanning Miniaturized with
head
head
mounting thread M3, cable outlet tangential right, connector with electronics on cable, output M23
Design of the scanning Miniaturized with
head 2
head 2
mounting thread M3, cable outlet tangential right, connector with electronics on cable, output M23
Line count
Line count
1800
Number of signal periods
Number of signal periods
57600
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
32 fold
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Power supply
Power supply
9 V ... 36 V DC
Electrical connection 3
Electrical connection 3
27S12
Pin configuration 3
Pin configuration 3
D1164659
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
d7df97d2-c0c0-4d2c-a25d-e37d94f48b7f