Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 3.7 mm
Cable design 1: 2x2x0.06 mm²+4x0.06 mm²
Number of shields: 1
Cable length: 0.15 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Flange socket, M12
Speedcon, bolt circle
diameter 28 mm, hole
diameter 2.7 mm, male,
8-pin
Pin configuration 1: D1108897
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm on
Ø 3.7 mm cable with
through wires / L= 7 mm
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length additional cable: 0.15 m
Operating temperature range conditional: -20/+100 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 3.7 mm
Cable design 1: 2x2x0.06 mm²+4x0.06 mm²
Number of shields: 1
Cable length: 0.15 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Flange socket, M12
Speedcon, bolt circle
diameter 28 mm, hole
diameter 2.7 mm, male,
8-pin
Pin configuration 1: D1108897
Electrical connection 5: free cable end
Pin configuration 2: D1275969
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm on
Ø 3.7 mm cable with
through wires / L= 7 mm
Cable composition 2: TPE wire 2x0.16 mm² in
heat shrink tube
Length additional cable: 0.15 m
Operating temperature range conditional: -20/+100 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1217143-15
Cable type 1
Cable type 1
EPG Ø 3.7 mm
Cable design 1
Cable design 1
2x2x0.06 mm²+4x0.06 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.15 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 15-pin
Electrical connection 1
Electrical connection 1
Flange socket, M12 Speedcon, bolt circle diameter 28 mm, hole diameter 2.7 mm, male, 8-pin
Pin configuration 1
Pin configuration 1
D1108897
Electrical connection 5
Electrical connection 5
free cable end
Pin configuration 2
Pin configuration 2
D1275969
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 4.3 mm on Ø 3.7 mm cable with through wires / L= 7 mm
Cable composition 2
Cable composition 2
TPE wire 2x0.16 mm² in heat shrink tube
Length additional cable
Length additional cable
0.15 m
Operating temperature range conditional
Operating temperature range conditional
-20/+100 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
SCIP ID
SCIP ID
dcc275cb-bd59-41c7-a8d1-567caf4a552d
Downloads / CAD / Mounting / Documentation
Brochure
- Kabel und Steckverbinder, Brochure Japanese
- Interfaces ID 1078628-J3, Brochure Japanese
- Position Encoders for Servo Drives ID 208922-2R, Brochure English
- Position Encoders for Servo Drives ID 208922-1R, Brochure German
- Interfaces ID 1078628-14, Brochure German
- Interfaces ID 1078628-24, Brochure English
- Kabel und Steckverbinder, Brochure French
- Cables and Connectors ID 1206103-12, Brochure German
- Cables and Connectors ID 1206103-22, Brochure English