Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: PUR Ø 6.0 mm
Cable design 1: 8x2x0.09 mm²
Number of shields: 1
External shield: Braid shield and drain
wire
Cable length: 0.50 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Cable cut to length
Pin configuration 1: D730584
Color: black
Jacket and shield Sheathing and shield cut
assembly, side 1: off
Operating temperature range: -20/+80 °C
Operating temperature range conditional: -40/+80 °C
Brand: RENCO
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: PUR Ø 6.0 mm
Cable design 1: 8x2x0.09 mm²
Number of shields: 1
External shield: Braid shield and drain
wire
Cable length: 0.50 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Cable cut to length
Pin configuration 1: D730584
Color: black
Jacket and shield Sheathing and shield cut
assembly, side 1: off
Operating temperature range: -20/+80 °C
Operating temperature range conditional: -40/+80 °C
Brand: RENCO
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
1231752-N5
Cable type 1
Cable type 1
PUR Ø 6.0 mm
Cable design 1
Cable design 1
8x2x0.09 mm²
Number of shields
Number of shields
1
External shield
External shield
Braid shield and drain wire
Cable length
Cable length
0.50 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 15-pin
Electrical connection 1
Electrical connection 1
Cable cut to length
Pin configuration 1
Pin configuration 1
D730584
Color
Color
black
Jacket and shield Sheathing and shield cut
assembly, side 1
assembly, side 1
off
Operating temperature range
Operating temperature range
-20/+80 °C
Operating temperature range conditional
Operating temperature range conditional
-40/+80 °C
Brand
Brand
RENCO
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.