Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 2x0.38
Cable length: 18.00 m
Encoder side: Connector M8, metal
housing, female, 3-pin
Side of subsequent Contact strip with screw
electronic: terminals, latching in
mating direction, 3-pin
ID number
ID number
1237268-18
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
2x0.38
Cable length
Cable length
18.00 m
Encoder side
Encoder side
Connector M8, metal housing, female, 3-pin
Side of subsequent Contact strip with screw
electronic
electronic
terminals, latching in mating direction, 3-pin
SCIP ID
SCIP ID
b41cc294-9c4d-4258-a6a2-54d26f1ed071
Downloads / CAD / Mounting / Documentation