Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 6x2x0.09 mm²
Cable length: 0.66 m
Encoder side: Connector M23, female,
12-pin
Side of subsequent D-sub connector, metal
electronic: housing, 3-row, with
locking screws, male,
15-pin
Special characteristics,Special labeling according
connecting cable: to the specification
Company identification: AMO
ID number
ID number
1245957-01
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
6x2x0.09 mm²
Cable length
Cable length
0.66 m
Encoder side
Encoder side
Connector M23, female, 12-pin
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 3-row, with locking screws, male, 15-pin
Special characteristics,Special labeling according
connecting cable
connecting cable
to the specification
Company identification
Company identification
AMO
SCIP ID
SCIP ID
a9feca94-b77c-4c74-8de5-ffa108bf424a
Downloads / CAD / Mounting / Documentation