Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 6x2x0.09
Cable length: 0.30 m
Encoder side: Connector M12, female
12-pin
Side of subsequent electronic: Coupling M23, male, 12-pin
Company identification: AMO
ID number
ID number
1247377-01
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
6x2x0.09
Cable length
Cable length
0.30 m
Encoder side
Encoder side
Connector M12, female 12-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M23, male, 12-pin
Company identification
Company identification
AMO
SCIP ID
SCIP ID
0f3d8eb3-c699-4f8b-867c-cf4b85c72b55
Downloads / CAD / Mounting / Documentation