Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 6x2x0.09 mm²
Cable length: 0.15 m
Encoder side: Coupling M23, female,
17-pin
Side of subsequent Connector M23, male,
electronic: 12-pin
Company identification: AMO
ID number
ID number
1262258-01
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
6x2x0.09 mm²
Cable length
Cable length
0.15 m
Encoder side
Encoder side
Coupling M23, female, 17-pin
Side of subsequent Connector M23, male,
electronic
electronic
12-pin
Company identification
Company identification
AMO
SCIP ID
SCIP ID
2d3f1796-1382-46dd-9847-34ed2f0efac4
Downloads / CAD / Mounting / Documentation