Letzte Aktualisierung: April 15 2026 23:37:39.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 6x2x0.09 mm²
Cable length: 0.15 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent electronic: Coupling M23, male, 12-pin
Company identification: AMO
ID number
ID number
1265370-01
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
6x2x0.09 mm²
Cable length
Cable length
0.15 m
Encoder side
Encoder side
Connector M23, female, 17-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M23, male, 12-pin
Company identification
Company identification
AMO
SCIP ID
SCIP ID
e1393575-e5dc-4585-8980-f70cc9268145
Downloads / CAD / Mounting / Documentation