Letzte Aktualisierung: April 16 2026 23:39:34.

RCN 2391F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 2391F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±4.0''
Data interface: Fanuc05
Positions per revolution: 67108864
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
20 mm
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+60 °C
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D331817
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
ID number
ID number
1267227-01
System accuracy
System accuracy
±4.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
67108864
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 20 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
58e83d93-9079-4d21-8491-a332956fbf96
Downloads / CAD / Mounting / Documentation